SGLF2 Series
Breadcrumb
Navigation Menu
Products
SGLF2 Series
SGLF2 Series
SGLF2 Series - Sigma 7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158084/sglf2-200x150.jpg/6e58f7f6-cc0e-4791-9af2-cdfe09ec21a1?version=1.0&t=1555328120587)
Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
TemplateWeb
Specifications
SGLF2 Series - Overview
Item
|
Specification
|
---|---|
Time Rating
|
Continous
|
Thermal Class
|
B
|
Insulation Resistance
|
500 VDC, 10 MΏmin.
|
Withstand Voltage
|
200V SGLFW2-□A□ 400V SGLFW2-□D□ |
Excitation
|
Permanent magnet
|
Cooling method
|
Self-cooled or water-cooled*
|
Protective Structure
|
IP00
|
Environmental
Conditions |
Ambient Temperature:
0°C to 40°C (without freezing) Ambient Humidity:
20% to 80% relative humidity (without condensation) Installation Site:
|
Shock Resistance
|
Impact Acceleration Rate:
196 m/s2 Number of Impacts:
2 times |
Vibration Resistance
|
Vibration Acceleration Rate: |
*Contact your YASKAWA representative for information on water-cooled models.
Node: dxpprd02:8080