SGLF2 Series
Breadcrumb
Navigation Menu
Products
SGLF2 Series
SGLF2 Series
SGLF2 Series - Sigma 7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158084/sglf2-200x150.jpg/6e58f7f6-cc0e-4791-9af2-cdfe09ec21a1?version=1.0&t=1555328120587)
Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
TemplateWeb
Models & Ratings
SGLF2 Series - Overview
200V Linear Servomotors
Specification |
SGLFW2-30A
|
SGLFW2-45A
|
SGLFW2-90A
|
SGLFW2-1DA
|
||||||||
070
|
120
|
230
|
200
|
380
|
200
|
380
|
560
|
380
|
560
|
|||
Rated Motor Speed (Reference Speed during Speed Control) *1 | m/s |
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
2.0
|
2.0
|
|
Maximum Speed | m/s |
5.0
|
5.0
|
5.0
|
4.5
|
4.5
|
4.0
|
4.0
|
4.0
|
2.5
|
2.5
|
|
Rated Force | N |
45
|
90
|
180
|
170 |
280
|
560
|
560
|
1120
|
1680
|
1680
|
2520
|
Maximum Force | N |
135
|
270
|
540
|
840
|
1680
|
1680
|
3360
|
5040
|
5040
|
7560
|
|
Rated Current | ARMS |
1.4
|
1.5
|
2.9
|
4.4
|
8.7
|
7.2
|
14.4
|
21.6
|
14.4
|
21.6
|
|
Maximum Current | ARMS |
5.3
|
5.2
|
10.5
|
16.4
|
32.7
|
26.9
|
53.9
|
80.8
|
53.9
|
80.8
|
|
Moving Coil Mass | kg |
0.5
|
0.9
|
1.7
|
2.9
|
5.5
|
5.3
|
10.1
|
14.9
|
14.6
|
21.5
|
|
Force Constant | N/ARMS |
33.3
|
64.5
|
64.5
|
67.5
|
67.5
|
82.0
|
82.0
|
82.0
|
123.0
|
123.0
|
|
BEMF Constant | V/(m/s) |
11.1
|
21.5
|
21.5
|
22.5
|
22.5
|
22.5
|
27.3
|
27.3
|
41.0
|
41.0
|
|
Motor Constant | N/√W |
11.3
|
17.3
|
24.4
|
36.9
|
52.2
|
58.1
|
82.2
|
101
|
105
|
129
|
|
Electrical Time Constant | ms |
7.6
|
7.3
|
7.3
|
19
|
19
|
24
|
23
|
24
|
25
|
25
|
|
Mechanical Time Constant | ms |
3.9
|
3.0
|
2.9
|
2.1
|
2.0
|
1.6
|
1.5
|
1.5
|
1.3
|
1.3
|
|
Thermal Resistance (with Heatsink) | K/W |
2.62
|
1.17
|
0.79
|
0.60
|
0.44
|
0.45
|
0.21
|
0.18
|
0.18
|
0.12
|
|
Thermal Resistance (without Heatsink) | K/W |
11.3
|
4.43
|
2.55
|
2.64
|
1.49
|
1.81
|
1.03
|
0.72
|
0.79
|
0.55
|
|
Magnetic Attraction Force | N |
200
|
630
|
1260
|
2120
|
4240
|
4240
|
8480
|
12700
|
12700
|
19100
|
- *These values are for operation in combination with a SERVOPACK when the temperature of the armature winding is 100°C. The values for other items are at 20°C. These are typical values.
- *The rated forces are the continuous allowable force values at a surrounding air temperature of 40°C with an aluminum heat sink of the dimensions given below.
- 150mm x 100mm x 10mm: SGLFW2-30A070A
- 254mm x 254mm x 25mm: SGLFW2-30A120A and -30A230A
- 400mm x 500mm x 25mm: SGLFW2-45A200A and -45A380A
- 400mm x 500mm x 25mm: SGLFW2-90A200A
- 609mm x 762mm x 40mm: SGLFW2-90A380A
- 900mm x 762mm x 40mm: SGLFW2-90A560A and -1DA380A
- 1400mm x 900mm x 40mm: SGLFW2-1DA560A
400V Linear Servomotors
Specification |
SGLFW2-30D
|
SGLFW2-45D
|
SGLFW2-90D
|
SGLFW2-1DD
|
||||||||
070
|
120
|
230
|
200
|
380
|
200
|
380
|
560
|
380
|
560
|
|||
Rated Motor Speed (Reference Speed during Speed Control) *1 | m/s |
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
4.0
|
3.5
|
3.5
|
|
Maximum Speed | m/s |
5.0
|
5.0
|
5.0
|
4.5
|
4.5
|
4.0
|
4.0
|
4.0
|
3.5
|
3.5
|
|
Rated Force | N |
45
|
90
|
180
|
280
|
560
|
560
|
1120
|
1680
|
1680
|
2520
|
|
Maximum Force | N |
135
|
270
|
540
|
840
|
1680
|
1680
|
3360
|
5040
|
5040
|
7560
|
|
Rated Current | ARMS |
1.4
|
1.5
|
1.5
|
2.2
|
4.3
|
3.8
|
7.7
|
11.5
|
10.9
|
16.3
|
|
Maximum Current | ARMS |
5.3
|
5.2
|
5.2
|
8.1
|
16.2
|
14.0
|
28.0
|
42.0
|
39.7
|
59.6
|
|
Moving Coil Mass | kg |
0.6
|
1.0
|
1.8
|
2.9
|
5.5
|
5.3
|
10.1
|
14.9
|
14.6
|
21.5
|
|
Force Constant | N/ARMS |
33.3
|
64.5
|
129
|
137
|
137
|
154
|
154
|
154
|
163
|
163
|
|
BEMF Constant | V/(m/s) |
11.1
|
21.5
|
43.0
|
45.6
|
45.6
|
51.3
|
51.3
|
51.3
|
54.3
|
54.3
|
|
Motor Constant | N/√W |
11.3
|
17.3
|
24.4
|
37.6
|
53.2
|
59.2
|
83.7
|
102
|
103
|
126
|
|
Electrical Time Constant | ms |
7.6
|
7.3
|
7.3
|
20
|
20
|
24
|
24
|
24
|
25
|
25
|
|
Mechanical Time Constant | ms |
4.7
|
3.4
|
3.0
|
2.1
|
1.9
|
1.5
|
1.4
|
1.4
|
1.4
|
1.3
|
|
Thermal Resistance (with Heatsink) | K/W |
2.62
|
1.17
|
0.79
|
0.60
|
0.44
|
0.45
|
0.21
|
0.18
|
0.18
|
0.12
|
|
Thermal Resistance (without Heatsink) | K/W |
11.3
|
4.43
|
2.55
|
2.64
|
1.49
|
1.81
|
1.03
|
0.72
|
0.79
|
0.55
|
|
Magnetic Attraction Force | N |
200
|
630
|
1260
|
2120
|
4240
|
4240
|
8480
|
12700
|
12700
|
19100
|
- *These values are for operation in combination with a SERVOPACK when the temperature of the armature winding is 100°C. The values for other items are at 20°C. These are typical values.
- *The rated forces are the continuous allowable force values at a surrounding air temperature of 40°C with an aluminum heat sink of the dimensions given below.
- 150mm x 100mm x 10mm: SGLFW2-30D070A
- 254mm x 254mm x 25mm: SGLFW2-30D120A and -30D230A
- 400mm x 500mm x 25mm: SGLFW2-45D200A and -45D380A
- 400mm x 500mm x 25mm: SGLFW2-90D200A
- 609mm x 762mm x 40mm: SGLFW2-90D380A
- 900mm x 762mm x 40mm: SGLFW2-90D560A and -1DD380A
- 1400mm x 900mm x 40mm: SGLFW2-1DD560A
Node: dxpprd02:8080