SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/994779/SGLF-200X150.png/0c6ff70b-62ca-4fc4-9ce3-2c1691413c22?version=1.0&t=1460083149511)
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Models & Ratings
SGLF Series - Overview
Specification |
Linear Servomotor Model Number
|
||||||||
---|---|---|---|---|---|---|---|---|---|
SGLFW-20A1
|
SGLFW-35A2
|
SGLFW-50A3
|
SGLFW-1ZA3
|
||||||
090A
|
120A
|
120A
|
230A
|
200A
|
380A
|
200A
|
380A
|
||
Continuous Output | W |
125
|
140
|
200
|
400
|
500
|
1000
|
1000
|
2000
|
Continuous Force | N |
25
|
40
|
80
|
160
|
200
|
400
|
400
|
800
|
Continuous Current | ARMS |
0.7
|
0.8
|
1.4
|
2.8
|
3.2
|
6.3
|
5.7
|
14.4
|
Peak Force | N |
86
|
125
|
220
|
440
|
600
|
1200
|
1200
|
2400
|
Peak Current | ARMS |
3.0
|
2.9
|
4.4
|
8.8
|
10.9
|
21.8
|
19.7
|
39.3
|
Moving Coil Mass | kg |
0.7
|
0.9
|
1.3
|
2.3
|
3.7
|
6.9
|
6.40
|
11.5
|
Force Constant | N/ARMS |
36.0
|
54.0
|
62.4
|
62.4
|
67.9
|
67.9
|
75.3
|
75.3
|
BEMF Constant | V/(m/s) |
12.0
|
18.0
|
20.8
|
20.8
|
22.6
|
22.6
|
25.1
|
25.1
|
Motor Constant | N/√W |
7.9
|
9.8
|
14.4
|
20.4
|
29.3
|
41.1
|
44.6
|
62.4
|
Electrical Time Constant | ms |
3.2
|
3.3
|
3.6
|
3.6
|
9.6
|
9.4
|
10.4
|
9.7
|
Mechanical Time Constant | ms |
11.1
|
9.3
|
6.2
|
5.5
|
4.1
|
4.1
|
3.2
|
3
|
Thermal Resistance (with Heatsink) | K/W |
4.35
|
3.19
|
1.57
|
0.96
|
1.12
|
0.46
|
0.82
|
0.39
|
Thermal Resistance (without Heatsink) | K/W |
7.69
|
5.02
|
4.1
|
1.94
|
2.13
|
1.06
|
1.34
|
0.79
|
Magnetic Attraction Force | N |
314
|
462
|
809
|
1586
|
2095
|
4144
|
4190
|
8289
|
Note: Values when the linear motor is combined with the SGDH Sigma II amplifier.
1These values are with aluminum heatsink (125x125x13mm) mounted to the motor coil.
2These values are with aluminum heatsink (254x254x25mm) mounted to the motor coil.
3These values are with aluminum heatsink (200A : 254x254x25mm, 380A : 400x500x40mm) mounted to the motor coil.