Linear Servo Motors
Breadcrumb
Navigation Menu
Linear Servo Motors
Linear Servo Motors
Sigma-7 Linear Servo Motors - YAI
-
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-7 and Sigma-5 SERVOPACKS for best-in-class performance.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
-
Second generation iron core design that directly drives a load on modular magnet tracks with higher speeds, greater force, and smaller size.
-
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings.
Overview
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-7 and Sigma-5 SERVOPACKS for best-in-class performance.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
SGLF2 Series
Second generation iron core design that directly drives a load on modular magnet tracks with higher speeds, greater force, and smaller size.
SGLG Series
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings.
Products

Second generation iron core design that directly drives a load on modular magnet tracks with higher speeds, greater force, and smaller size.

Coreless GW linear servo motors are made up of a coil and a magnet track, either of which can be affixed to a surface to provide a foundation for fast, smooth and precise linear movement.

A time-tested iron core design that directly drives a load on modular magnet tracks, allowing practically unlimited machine length.

A dual magnet configuration produces high-output linear movement in a compact footprint.