S7P Gear Motors
Breadcrumb
Navigation Menu
Products
S7P Gear Motors
S7P Gear Motors
S7P Gear Motors - YAIMOB

High Torque, Low RPM Performance In a Compact Space
Add the advantages of a gearhead to a servo motor optimized for space savings. Yaskawa created the S7P to maximize the advantage of SGM7P servo motors, which pack full torque and speed performance into a motor reduced in length by 25%. This puts world-class speed control and positional accuracy into less space than ever before, allowing machine designers to develop more compact and efficient products.
TemplateWeb
Features
S7P Gear Motors - Overview
Highlights:
- Yaskawa factory installed and tested for a perfect fit and guaranteed long term performance
- Backed by a full Yaskawa warranty
- Gear ratios: 3/1, 5/1, 10/1, 25/1 or 50/1
- Quiet helical cut gears reduce vibration and noise
- High precision operation with a standard backlash of 5 arc-min
- High rigidity and torque capacity with a design featuring uncaged needle roller bearings
- Optimized adapter bushing minimizes inertia, allowing more output torque to be realized
- Seal leakage is prevented by high viscosity, anti-separation grease that won’t liquefy or migrate away from gears
- Maintenance free grease for the life of the unit, regardless of the gearhead’s orientation
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.