S7J Gear Motors
Breadcrumb
Navigation Menu
Products
S7J Gear Motors
S7J Gear Motors
S7J Gear Motors - YAIMOB
![](https://www.yaskawa.com/documents/20197/2021022/sgm7j-gear-200x150.jpg/b6b78358-cad0-4007-ae47-e98019ff78d9?version=1.0&t=1684791672514)
Optimized for Load Matching Success
Get maximum responsiveness from a gear motor engineered to match one of Yaskawa’s most versatile servo systems. The S7J was designed to extend the performance of Yaskawa SGM7J servo motors, a series known for maximum responsiveness in applications requiring precise load matching. S7J provides gear ratio options to 50/1 for precise motion in low capacity applications, while assuring world class accuracy at rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb).
TemplateWeb
Features
S7J Gear Motors - Overview
Highlights:
- Yaskawa factory installed and tested for a perfect fit and guaranteed long term performance
- Backed by a full Yaskawa warranty
- Gear ratios: 3/1, 5/1, 10/1, 25/1 or 50/1
- Quiet helical cut gears reduce vibration and noise
- High precision operation with a standard backlash of 5 arc-min
- High rigidity and torque capacity with a design featuring uncaged needle roller bearings
- Optimized adapter bushing minimizes inertia, allowing more output torque to be realized
- Seal leakage is prevented by high viscosity, anti-separation grease that won’t liquefy or migrate away from gears
- Maintenance free grease for the life of the unit, regardless of the gearhead’s orientation
Node: dxpprd02:8080