Navigation Menu

Drives  
Motion  

Food Grade Motor Details

Food Grade Motor Details

Each of these motors pairs with a unique SERVOPACK. The motors will only function properly when paired with the corresponding SERVOPACK.

200V, MECHATROLINK-III and EtherCAT

Yaskawa Motor Model MECHATROLINK-III SERVOPACK Model EtherCAT SERVOPACK Model
M431-NN00-0KEN SGD7S5R5A30AY20002 SGD7S5R5AA0AY 20002
M431-NN0B-0KEN SGD7S5R5A30AY20003 SGD7S5R5AA0AY20003
M433-MN00-0KEN SGD7S120A30AY20006 SGD7S120AA0AY20006
M433-MN00-0KEN SGD7S180A30AY20007 SGD7S180AA0AY20007
M433-MN0B-0KEN SGD7S120A30AY20008 SGD7S120AA0AY20008
M433-MN0B-0KEN SGD7S180A30AY20009 SGD7S180AA0AY20009
M443-KN00-0KEN SGD7S330A30AY20014 SGD7S330AA0AY20014
M443-KN0B-0KEN SGD7S330A30AY20015 SGD7S330AA0AY20015
M465-GN00-0KEN SGD7S470A30AY20018 SGD7S470AA0AY20018
M465-GN0C-0KEN SGD7S470A30AY20019 SGD7S470AA0AY20019

200V, Sigma7-Siec and SigmaLogic7 Compact

Yaskawa Motor Model Sigma-7Siec SERVOPACK Model SigmaLogic7 Compact SERVOPACK Model
M431-NN00-0KEN SGD7S5R5AM0AY20002 SGD7S5R5AQ0AY20002
M431-NN0B-0KEN SGD7S5R5AM0AY20003 SGD7S5R5AQ0AY20003
M433-MN00-0KEN SGD7S120AM0AY20006 SGD7S120AQ0AY20006
M433-MN00-0KEN SGD7S180AM0AY20007 SGD7S180AQ0AY20007
M433-MN0B-0KEN SGD7S120AM0AY20008 SGD7S120AQ0AY20008
M433-MN0B-0KEN SGD7S180AM0AY20009 SGD7S180AQ0AY20009
M443-KN00-0KEN SGD7S330AM0AY20014 SGD7S330AQ0AY20014
M443-KN0B-0KEN SGD7S330AM0AY20015 SGD7S330AQ0AY20015
M465-GN00-0KEN SGD7S470AM0AY20018 SGD7S470AQ0AY20018
M465-GN0C-0KEN SGD7S470AM0AY20019 SGD7S470AQ0AY20019

400V, MECHATROLINK-III and EtherCAT

Yaskawa Motor Model MECHATROLINK-III SERVOPACK Model EtherCAT SERVOPACK Model
M431-NN00-2KEN SGD7S3R5D30BY20004 SGD7S3R5DA0BY20004
M431-NN0B-2KEN SGD7S3R5D30BY20005 SGD7S3R5DA0BY20005
M433-MN00-2KEN SGD7S5R4D30BY20010 SGD7S5R4DA0BY20010
M433-MN00-2KEN SGD7S8R4D30BY20011 SGD7S8R4DA0BY20011
M433-MN0B-2KEN SGD7S5R4D30BY20012 SGD7S5R4DA0BY20012
M433-MN0B-2KEN SGD7S8R4D30BY20013 SGD7S8R4DA0BY20013
M443-KN00-2KEN SGD7S170D30BY20016 SGD7S170DA0BY20016
M443-KN0B-2KEN SGD7S170D30BY20017 SGD7S170DA0BY20017
M465-GN00-2KEN SGD7S210D30BY20020 SGD7S210DA0BY20020
M465-GN0C-2KEN SGD7S210D30BY20021 SGD7S210DA0BY20021

400V, Sigma-7Siec and SigmaLogic7 Compact

Yaskawa Motor Model Sigma-7Siec SERVOPACK Model SigmaLogic7 Compact SERVOPACK Model
M431-NN00-2KEN SGD7S3R5DM0BY20004 SGD7S3R5DQ0BY20004
M431-NN0B-2KEN SGD7S3R5DM0BY20005 SGD7S3R5DQ0BY20005
M433-MN00-2KEN SGD7S5R4DM0BY20010 SGD7S5R4DQ0BY20010
M433-MN00-2KEN SGD7S8R4DM0BY20011 SGD7S8R4DQ0BY20011
M433-MN0B-2KEN SGD7S5R4DM0BY20012 SGD7S5R4DQ0BY20012
M433-MN0B-2KEN SGD7S8R4DM0BY20013 SGD7S8R4DQ0BY20013
M443-KN00-2KEN SGD7S170DM0BY20016 SGD7S170DQ0BY20016
M443-KN0B-2KEN SGD7S170DM0BY20017 SGD7S170DQ0BY20017
M465-GN00-2KEN SGD7S210DM0BY20020 SGD7S210DQ0BY20020
M465-GN0C-2KEN SGD7S210DM0BY20021 SGD7S210DQ0BY20021