SGMCS Direct Drive
Breadcrumb
Navigation Menu
Products
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158080/sgmcs-dd-200x150.jpg/610530d0-5c4b-495f-b63d-d43ffdf10a53?version=1.0&t=1684791455119)
6-600Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
Specifications
SGMCS Direct Drive - Overview
Small Capacity
Specification | Description |
---|---|
Time Rating | Continuous |
Thermal Class | A |
Vibration | V15 |
Withstand Voltage | 1500VAC 1 min |
Insulation Resistance | 10MW minimum at 500VDC |
Enclosure | Totally-enclosed, self-cooled |
Ambient Humidity | 20 to 80% (non-condensing) |
Excitation | Permanent magnet |
Drive Method | Direct drive |
Mounting | Flange-mounted |
Enclosure Rating | IP42 |
Ambient Temperature | 0 to 40ºC |
Medium Capacity
Specification | Description |
---|---|
Time Rating | Continuous |
Thermal Class | F |
Vibration | V15 |
Withstand Voltage | 1500VAC 1 min |
Insulation Resistance | 10MW minimum at 500VDC |
Enclosure | Totally-enclosed, self-cooled |
Ambient Humidity | 20 to 80% (non-condensing) |
Excitation | Permanent magnet |
Drive Method | Direct drive |
Mounting | Flange-mounted |
Enclosure Rating | IP42 |
Ambient Temperature | 0 to 40ºC |
Node: dxpprd02:8080