SGM7E Direct Drive
Breadcrumb
Navigation Menu
Products
SGM7E Direct Drive
SGM7E Direct Drive
SGM7E-Direct-Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158080/sgm7e_200x150.png/7a2e32d0-9295-4209-8272-7e4824d3af7e?version=1.0&t=1711108984672)
Up to 105Nm peak torque
The SGM7E servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 24-bit absolute encoders that allow for highly accurate indexing. 200 volt windings are available with maximum speeds up to 500 rpm. There are 11 sizes available with up to 105Nm peak torque.
TemplateWeb
Models & Ratings
SGM7E Direct Drive - Overview
200V Models 02B-14C | 200V Models 08D-35E
200V Models 02B - 14C
Ratings | Model SGM7E- | ||||||
---|---|---|---|---|---|---|---|
02B | 05B | 07B | 04C | 10C | 14C | ||
Rated Output1 | W42 | 42 | 105 | 147 | 84 | 209 | 293 |
Rated Torque1, 2 | N• m | 2.00 | 5.00 | 7.00 | 4.00 | 10.0 | 14.0 |
Instantaneous Maximum Torque1 | N• m | 6.00 | 15.0 | 21.0 | 12.0 | 30.0 | 42.0 |
Stall Torque1 | N• m | 2.05 | 5.15 | 7.32 | 4.09 | 10.1 | 14.2 |
Rated Current1 | Arms | 1.8 | 1.7 | 1.4 | 2.2 | 2.2 | 2.8 |
Instantaneous Maximum Current1 | Arms | 5.4 | 5.1 | 4.1 | 7.0 | 7.0 | 8.3 |
Rated Motor Speed1 | min-1 | 200 | 200 | 200 | 200 | 200 | 200 |
Maximum Motor Speed1 | min-1 | 500 | 500 | 500 | 500 | 400 | 300 |
Torque Constant | N• m/Arms | 1.18 | 3.17 | 5.44 | 2.04 | 5.05 | 5.39 |
Motor Moment of Inertia | x10-4 kg• m | 28.0 | 51.0 | 77.0 | 77.0 | 140 | 220 |
Rated Power Rate1 | kW/s | 1.43 | 4.90 | 6.36 | 2.08 | 7.14 | 8.91 |
Rated Angular Acceleration Rate1 | rad/s2 | 710 | 980 | 910 | 520 | 710 | 640 |
- These values are for operation in combination with SERVOPACK when the temperature of the armature winding is 100°C. The values for other items are at 20°C. These are typical values.
- The rated torques are the continuous allowable torque values at a surrounding air temperature of 40°C with a steel heat sink of the dimensions given in the table.
200V Models 08D - 35E
Ratings | Model SGM7E- | |||||
---|---|---|---|---|---|---|
08D | 17D | 25D | 16E | 35E | ||
Rated Output1 | W168 | 168 | 356 | 393 | 335 | 550 |
Rated Torque1, 2 | N• m | 8.00 | 17.0 | 25.0 | 16.0 | 35.0 |
Instantaneous Maximum Torque1 | N• m | 24.0 | 51.0 | 75.0 | 48.0 | 105 |
Stall Torque1 | N• m | 8.23 | 17.4 | 25.4 | 16.5 | 35.6 |
Rated Current1 | Arms | 1.9 | 2.5 | 2.6 | 3.3 | 3.5 |
Instantaneous Maximum Current1 | Arms | 5.6 | 7.5 | 8.0 | 9.4 | 10.0 |
Rated Motor Speed1 | min-1 | 200 | 200 | 150 | 200 | 150 |
Maximum Motor Speed1 | min-1 | 500 | 350 | 250 | 500 | 250 |
Torque Constant | N• m/Arms | 5.10 | 7.79 | 10.8 | 5.58 | 11.1 |
Motor Moment of Inertia | x10-4 kg• m | 285 | 510 | 750 | 930 | 1430 |
Rated Power Rate1 | kW/s | 2.25 | 5.67 | 8.33 | 2.75 | 8.57 |
Rated Angular Acceleration Rate1 | rad/s2 | 280 | 330 | 330 | 17 | 1270 |
- These values are for operation in combination with SERVOPACK when the temperature of the armature winding is 100°C. The values for other items are at 20°C. These are typical values.
- The rated torques are the continuous allowable torque values at a surrounding air temperature of 40°C with a steel heat sink of the dimensions given in the table.
Node: dxpprd01:8080