Sigma-7 Servo Products
Sigma-7 Servo Products
Match any Yaskawa servo motor with a fully digital, easily networked SERVOPACK amplifier. The productivity features within each SERVOPACK enable more precise control and shorter settling times. Each model is equipped with a package of software algorithms that tune automatically, suppress vibration, and compensate for friction and ripple and effects. Choose from single or dual axis designs.
- SGD7W MECHATROLINK-III Dual Axis, 200/400V (200W - 1.5kW)
- SGD7S MECHATROLINK-III Single Axis, 200/400V (50W - 15kW)
- SGD7W EtherCAT Dual Axis, 400V, 750w - 1.5kW
- SGD7S EtherCAT Single Axis, 200/400V (50W - 15kW)
- SGD7S Analog Single Axis, 200V, 50W - 15kW
- SGD7S Sigma-7Siec Single Axis, 200/400V, 50W-15kW
- SGD7S MP2600iec Single Axis, 200V, 50W-15kW
- SigmaLogic7 Compact Single Axis, 200V/400V, 50W-15kW
- SigmaLogic7 Modbus Single Axis, 200V/400V, 50W-15kW
- SGD7S EtherCAT with FSoE Single Axis, 400V (30W - 15kW)
In terms of compact size, high resolution and precise performance, the automation industry has never seen a line of rotary servo motors like today’s Sigma-7. The full range of products from 3w to 55kw perform in higher temperature extremes, at higher altitudes and in more washdown environments than ever before. Every Sigma-7 model is backward compatible with existing Sigma-5 and Sigma II products.
- SGM7J 50W - 750W (200V), 200W - 1.5kW (400V)
- SGM7A 50W - 7kW (200V), 200W - 1kW (400V)
- SGM7P 100W - 1.5kW (200V)
- SGM7G 300W - 15kW (200/400V)
- Food Grade 600W to 4.5kW (200V or 400V)
- Hygienic Stainless 600W to 840W (200V or 400V)
Gear down a motor's output to suit the mechanical requirements of a machine with our line of gearmotors, custom built for the physical size and operating requirements of each Yaskawa servo motor.
- S7J Gear Motors 100W - 750W (200V), 200W - 1.5kW (400V)
- S7A Gear Motors 100W - 7kW (200V), 200W - 1kW (400V)
- S7P Gear Motors 100W - 1.5kW (200V)
- S7G Gear Motors 500W - 7.5kW (200V)
Direct drive technology eliminates backlash, reduces the number of mechanical components, and provides a stiff mechanical system for highly dynamic applications.
- SGM7E Direct Drive Low Cogging, Coreless
- SGM7F Direct Drive High speed, iron core
- SGM7D Direct Drive High torque, large bore
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-7 and Sigma-5 SERVOPACKS for best-in-class performance.
- SGLF2 Series Second generation iron-core coil and magnet track components
- SGLG Series Coreless coil and magnet track components
- SGLF Series Iron-core coil and magnet track components
- SGLT Series Balanced Iron-core coil and magnet track components
Turnkey linear stages, built-to-order and fully tested. Bolt it down, connect it up, and enjoy world class linear moton immediately.
- Sigma Trac II Ready to run linear stage solution featuring the latest linear motors
Select, set up and tune any Sigma-7 servo system with Yaskawa’s family of user friendly, field-proven PC software tools.
- SigmaSelect Sizing and selection software
- SigmaWin+ Ver. 7 Configure Sigma-7 or Sigma-5 SERVOPACKs
- Motion CAD Toolbox Sigma-7 CAD add-in for Automated Cable Routing