Sigma FSP
Breadcrumb
Navigation Menu
Sigma FSP
Sigma FSP
Sigma FSP - YAI
![](https://www.yaskawa.com/documents/20197/1298540/sigma-fsp-200x150.png/a7a5e9e1-bb47-4879-aa46-b2d6f5a2ca46?version=1.0&t=1464191537400)
100 - 400v, 0.3 - 5.0 kW, single and three-phase
The Sigma FSP (Flexible ServoPack) is a legacy product and no longer promoted in the Americas. The Sigma FSP series was an expansion of the sigma II series, and is built on the proven SGDH amplifier power platform. This amp provides built in position control for simple indexing applications, electronic gearing, and cam profile following. In addition to the standard analog and pulse input of the sigma II series.
TemplateWeb
Available Services
Sigma FSP - Support
Repair
Our goal is to minimize production downtime by providing you with prompt and reliable on-site services.
Full details about repair program available in support area.
Field Service
Along with Yaskawa Field Service Engineers, we are also able to provide local service through our wide network of Authorized Service Providers.
Full details about field services program available in support area.
Exchange
Yaskawa maintains an extensive inventory of refurbished products. This inventory is part of our exchange/refurbish program that can provide an immediate replacement in case of product failure.
Full details about exchange program available in support area.
Technical Phone Support
Yaskawa provides support for all of its products on a global basis.
Full contact information available in support area.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.