Navigation Menu

Drives  
Motion  

SGDV SigmaLogic

SGDV SigmaLogic

SGDV SigmaLogic - YAIMOB

TemplateWeb

Models & Ratings

SGDV SigmaLogic - Overview

 Single-phase 100 V | Single-phase 200 V | Three-phase 200 V | Three-phase 400 V | Overload Characteristics

Single-phase 100 V

SERVOPACK Model SGDV-
R70F
R90F
2R1F
2R8F
Applicable Servomotor Max. Capacity kW
0.05
0.1
0.2
0.4
Continuous Output Current Arms
0.66
0.91
2.1
2.8
Max. Output Current Arms
2.1
2.9
6.5
9.3
Main Circuit (Single Phase) 100 to 115 VAC+10% to −15% 50/60 Hz
Control Circuit (Single Phase) 100 to 115 VAC+10% to −15% 50/60 Hz


Back to Top

Single-phase 200 V

SERVOPACK Model SGDV- 120
Applicable Servomotor Max. Capacity kW 1.5
Continuous Output Current Arms 11.6
Max. Output Current Arms 28
Main Circuit (Single Phase) 220 to 230 VAC+10% to −15% 50/60 Hz
Control Circuit (Single Phase) 220 to 230 VAC+10% to −15% 50/60 Hz

Back to Top

Three-phase 200 V

SERVOPACK Model SGDV-
R70A
R90A
1R6A
2R8A
3R8A
5R5A
7R6A
120A
Applicable Servomotor Max. Capacity kW
0.05
0.1
0.2
0.4
0.5
0.75
1.0
1.5
Continuous Output Current Arms
0.66
0.91
1.6
2.8
3.8
5.5
7.6
11.6
Max. Output Current Arms
2.1
2.9
6.5
9.3
11
16.9
17
28
Main Circuit Three-phase 200 to 230 VAC+10% to −15% 50/60 Hz
Control Circuit Single-phase 200 to 230 VAC+10% to −15% 50/60 Hz
SERVOPACK Model SGDV-
180A
200A
330A
470A
550A
590A
780A
Applicable Servomotor Max. Capacity kW
2.0
3.0
5.0
6
7.5
11
15
Continuous Output Current Arms
18.5
19.6
32.9
46.9
54.7
58.6
78
Max. Output Current Arms
42
56
84
110
130
140
170
Main Circuit Three-phase 200 to 230 VAC+10% to −15% 50/60 Hz
Control Circuit Single-phase 200 to 230 VAC+10% to −15% 50/60 Hz

Back to Top

Three-phase 400 V

SERVOPACK Model SGDV- 1R9D 3R5D 5R4D 8R4D 120D 170D 210D 260D 280D 370D
Applicable Servomotor Max. Capacity kW 0.5 1.0 1.5 2.0 3.0 5.0 6 7.5 11 15
Continuous Output Current Arms 1.9 3.5 5.4 8.4 11.9 16.5 20.8 25.4 28.1 37.2
Max. Output Current Arms 5.5 8.5 14 20 28 42 55 65 70 85
Main Circuit Three-phase 380 to 480 VAC+10% to −15% 50/60 Hz
Control Circuit 24 VDC ±15%

Back to Top

SERVOPACK Overload Characteristics

3
1 2
 
 
Note: Overload characteristics shown above do not guarantee continuous duty of 100% or more output.
Use a servomotor with effective torque within the continuous duty zone of Torque-Motor Speed Characteristics.


Back to Top