SGDV SigmaLogic
Breadcrumb
Navigation Menu
Products
SGDV SigmaLogic
SGDV SigmaLogic
SGDV SigmaLogic - YAIMOB

SGDV SigmaLogic
The SGDV SigmaLogic is a SERVOPACK with included Add On Instructions (AOIs) for the Rockwell ControlLogix and CompactLogix PLCs, no other programming software is required.
See our SigmaLogic Quick Start Video playlist on Youtube!
TemplateWeb
Features
SGDV SigmaLogic - Overview
The SigmaLogic allows Sigma 5 amplifier motion sequencing and axis control using Rockwell ControlLogix and CompactLogix PLCs via Add On Instructions (AOIs).
Highlights
- No other progamming software needed
- Use direct command or 200 point configurable sequence table
- Contains all the benefits of the Sigma-5 Servo System
Add-On Instructions
- Compatible with all CompactLogix and ControlLogix PLCs using RSLogix5000 software v17 and above
- Familiar to AB users
- Sample Program in RSLogix5000 available
Sequence Table
- Create individual move profiles and sequencing for the application with the free LogicWorks utility
- Download/Upload sequence table and configuration data to or from LogicWorks
- Embedded monitoring and test functions
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.