SGDV MP2600iec
Breadcrumb
Navigation Menu
Products
SGDV MP2600iec
SGDV MP2600iec
SGDV MP2600iec - YAIMOB
![](https://www.yaskawa.com/documents/20197/995419/SGDV_MP2600iec-200x150.png/e90b5ef1-d1f2-41e1-a7d2-b6473487d2b4?version=1.0&t=1463064691659)
50W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
Models & Ratings
SGDV MP2600iec - Overview
Single-phase 100 V | Single-phase 200 V | Three-phase 200 V | Three-phase 400 V | Overload Characteristics
SERVOPACK Model SGDV- |
180A
|
200A
|
330A
|
470A
|
550A
|
590A
|
780A
|
---|---|---|---|---|---|---|---|
Applicable Servomotor Max. Capacity kW |
2.0
|
3.0
|
5.0
|
6
|
7.5
|
11
|
15
|
Continuous Output Current Arms |
18.5
|
19.6
|
32.9
|
46.9
|
54.7
|
58.6
|
78
|
Max. Output Current Arms |
42
|
56
|
84
|
110
|
130
|
140
|
170
|
Main Circuit | Three-phase 200 to 230 VAC+10% to −15% 50/60 Hz | ||||||
Control Circuit | Single-phase 200 to 230 VAC+10% to −15% 50/60 Hz |
SERVOPACK Overload Characteristics
![]() |
![]() |
![]() |
|
Note: Overload characteristics shown above do not guarantee continuous duty of 100% or more output. Use a servomotor with effective torque within the continuous duty zone of Torque-Motor Speed Characteristics. |
Node: dxpprd01:8080