SGDV MECHATROLINK-III
Breadcrumb
Navigation Menu
Products
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III - YAIMOB

10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
Advanced Safety
SGDV MECHATROLINK-III - Options
Expands the functions of the Sigma-5 SERVOPACK providing the functionality necessary to handle the different safe machine states required in your application.
- The Safe Torque Off (STO) function is integrated into the standard SERVOPACK.
- Additional functions Safe Stop 1 (SS1), Safe Stop 2 (SS2), and Safely Limited Speed (SLS) can be accessed by choosing the advanced safety option.
The Sigma-5 SERVOPACKs are certified by TUV SUD and comply with the following safety standards:
|
![]() |
Node: dxpprd01:8080