SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI

30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Available Services
SGDH - Support
Repair
Our goal is to minimize production downtime by providing you with prompt and reliable on-site services.
Full details about repair program available in support area.
Field Service
Along with Yaskawa Field Service Engineers, we are also able to provide local service through our wide network of Authorized Service Providers.
Full details about field services program available in support area.
Exchange
Yaskawa maintains an extensive inventory of refurbished products. This inventory is part of our exchange/refurbish program that can provide an immediate replacement in case of product failure.
Full details about exchange program available in support area.
Technical Phone Support
Yaskawa provides support for all of its products on a global basis.
Full contact information available in support area.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.