SGMSV
Breadcrumb
Navigation Menu
Products
SGMSV
SGMSV
SGMSV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMSV-200x150.png/ec753420-d6e6-4d55-aabb-c6a890fc77d7?version=1.0&t=1463069655563)
1 - 7kW, low inertia
The SGMSV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Features
SGMSV - Overview
Highlights:
- Low inertia
- Mounted high resolution serial encoder: 20-bit
- Maximum Speed: 5000 rpm
- Wide Selection: 1 - 7kW
- Holding Brake and Shaft Seal options available
- Protective Structure: IP67
Node: dxpprd01:8080