SGMSV
Breadcrumb
Navigation Menu
Products
SGMSV
SGMSV
SGMSV - YAIMOB

1 - 7kW, low inertia
The SGMSV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Features
SGMSV - Overview
Highlights:
- Low inertia
- Mounted high resolution serial encoder: 20-bit
- Maximum Speed: 5000 rpm
- Wide Selection: 1 - 7kW
- Holding Brake and Shaft Seal options available
- Protective Structure: IP67
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.