SGMSH Sigma II
Breadcrumb
Navigation Menu
SGMSH Sigma II
SGMSH Sigma II
SGMSH Sigma II - YAI

1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
TemplateWeb
Models & Ratings
SGMSH Sigma II - Overview
System
Voltage |
Model Number
SGMSH- |
Rated
Output1 |
Rated
Torque1 |
Instantaneous Peak
Torque1 |
Rated
Current* |
Inst.
Max. Current1 |
||
---|---|---|---|---|---|---|---|---|
kW (hp)
|
N • m
|
lb • in
(kg • cm) |
N • m
|
lb • in
(kg • cm) |
ARMS
|
ARMS
|
||
200VAC
|
10AA
|
1.0 (1.3)
|
3.18
|
32.4 (28.2)
|
9.54
|
97.2 (84.4)
|
5.7
|
17
|
15A
|
1.5 (2.0)
|
4.9
|
50 (43.4)
|
14.7
|
150 (130)
|
9.7
|
28
|
|
20AA
|
2.0 (2.7)
|
6.36
|
65 (56.4)
|
19.1
|
195 (169)
|
12.7
|
42
|
|
200VAC
|
30AA
|
3.0 (4.0)
|
9.8
|
100 (87)
|
29.4
|
300 (260)
|
18.8
|
56
|
40AA
|
4.0 (5.4)
|
12.6
|
129 (112)
|
37.8
|
387 (336)
|
25.4
|
77
|
|
50AA
|
5.0 (6.7)
|
15.8
|
161 (140)
|
47.6
|
486 (422)
|
28.6
|
84
|
System
Voltage |
Model Number
SGMSH- |
Torque
Constant |
Moment
of Inertia |
Holding Brake (at 20°C)
|
Rated
Ang. Accel.* |
Inertia
Time Const. |
Inductive
Time Const. |
|||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Capacity
|
Torque
|
Coil
Resistance |
Rated
Current |
Add'l
Inertia |
||||||||
lb•in/ARMS
(N•m/ARMS) |
lb•in•s2
x 10-3 |
kg•m2
x 10-4 |
W
|
N • m
|
W
|
A
|
lb•in•s2
x 10-3 |
rad/s2
|
ms
|
ms
|
||
200VAC
|
10AA
|
5.6
(0.64) |
1.54
|
1.74
|
7
|
7.84
|
82
|
0.29
|
0.289
|
18250
|
0.87
|
7.1
|
15AA
|
5.0
(0.56) |
2.19
|
2.47
|
19840
|
0.71
|
7.7
|
||||||
20AA
|
4.8
(0.55) |
2.82
|
3.19
|
19970
|
0.58
|
8.3
|
||||||
200VAC
|
30AA
|
5.1
(0.57) |
6.2
|
7
|
9.85
|
20
|
58.5
|
0.41
|
1.89
|
14000
|
0.74
|
13
|
40AA
|
4.9
(0.53) |
8.5
|
9.6
|
13160
|
0.6
|
14.1
|
||||||
50AA
|
5.4
(0.60) |
10.9
|
12.3
|
12780
|
0.57
|
14.7
|
*Values when the servomotor is combined with an SGDH servo amplifier.
Note: These characteristics can be obtained when the following heatsinks (steel plates) are used for cooling purposes:
- Type 10AA to 20AA: (11.81 11.81 0.47 (in)) (300 300 12 (mm))
Type 30AA to 50AA: (15.75 15.75 0.79 (in)) (400 400 20 (mm))
System
Voltage |
Model Number
SGMSH- |
Rated
Output1 |
Rated
Torque1 |
Instantaneous Peak
Torque1 |
Rated
Current* |
Inst.
Max. Current1 |
||
---|---|---|---|---|---|---|---|---|
kW (hp)
|
N • m
|
lb • in
(kg • cm) |
N • m
|
lb • in
(kg • cm) |
ARMS
|
ARMS
|
||
400VAC
|
10DA
|
1.0 (1.3)
|
3.18
|
28.2 (32.4)
|
9.54
|
84.4 (97.2)
|
2.8
|
8.5
|
15DA
|
1.5 (2.0)
|
4.9
|
43.4 (50)
|
14.7
|
130 (150)
|
4.7
|
14
|
|
20DA
|
2.0 (2.7)
|
6.36
|
56.4 (65)
|
19.1
|
169 (195)
|
6.2
|
19.5
|
|
400VAC
|
30DA
|
3.0 (4.0)
|
9.8
|
87 (100)
|
29.4
|
260 (300)
|
8.9
|
28
|
40DA
|
4.0 (5.4)
|
12.6
|
112 (129)
|
37.8
|
336 (387)
|
12.74
|
38.5
|
|
50DA
|
5.0 (6.7)
|
15.8
|
140 (161)
|
47.6
|
422 (486)
|
14.3
|
42
|
System
Voltage |
Model Number
SGMSH- |
Torque
Constant |
Moment
of Inertia |
Holding Brake (at 20°C)
|
Rated
Ang. Accel.* |
Inertia
Time Const. |
Inductive
Time Const. |
|||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Capacity
|
Torque
|
Coil
Resistance |
Rated
Current |
Add'l
Inertia |
||||||||
lb•in/ARMS
(N•m/ARMS) |
lb•in•s2
x 10-3 |
kg•m2
x 10-4 |
W
|
N • m
|
W
|
A
|
lb•in•s2
x 10-3 |
rad/s2
|
ms
|
ms
|
||
400VAC
|
10DA
|
11.2
(1.74) |
1.54
|
1.74
|
7
|
7.84
|
82
|
0.29
|
0.219
|
18250
|
0.97
|
6.3
|
15DA
|
10.2
(2.47) |
2.19
|
2.47
|
19840
|
0.8
|
6.8
|
||||||
20DA
|
9.9
(1.12) |
2.82
|
3.19
|
19970
|
0.66
|
7.3
|
||||||
400VAC
|
30DA
|
10.5
(1.19) |
6.2
|
7
|
9.85
|
20
|
58.5
|
0.41
|
1.89
|
14000
|
0.76
|
16.3
|
40DA
|
9.49
(1.07) |
8.5
|
9.6
|
13160
|
—
|
—
|
||||||
50CA
|
11
(1.24) |
10.9
|
12.3
|
12780
|
—
|
—
|
*Values when the servomotor is combined with an SGDH servo amplifier.
Note: These characteristics can be obtained when the following heatsinks (steel plates) are used for cooling purposes:
- Type 10AA to 20AA: (11.81 11.81 0.47 (in)) (300 300 12 (mm))
Type 30AA to 50AA: (15.75 15.75 0.79 (in)) (400 400 20 (mm))
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.