SGMMV
Breadcrumb
Navigation Menu
Products
SGMMV
SGMMV
SGMMV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMMV-200x150.png/9f460a49-2d91-4b3a-8e91-253a709120a3?version=1.0&t=1463069654322)
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
Features
SGMMV - Overview
Highlights:
- Low inertia
- High resolution absolute serial encoder: 17-bit
- Maximum Speed: 6000 rpm
- Wide Selection: 3W to 30W
- Holding Brake option available
- AC or DC Input Power
Node: dxpprd01:8080