SGMM Sigma Mini
Breadcrumb
Navigation Menu
Products
SGMM Sigma Mini
SGMM Sigma Mini
SGMM Sigma Mini - YAI

10 or 20 watt output
The SGMM Sigma mini servo motor is a legacy product and no longer promoted in the Americas. The SGMM servo motor series was designed for precise control over very small loads. Two motor sizes were available in 10 or 20 watts with a flange size of 0.98 inches (25mm).
TemplateWeb
Models & Ratings
SGMM Sigma Mini - Overview
System
Voltage |
Model Number SGMM-
|
Rated
Output W (hp) |
Rated
Torque oz · in (N · m) |
Peak Torque
oz · in (N · m) |
Continuous Rated Current*
Arms |
Maximum
Peak Current* Arms |
Rated Angular Acceleration rad/s2
|
---|---|---|---|---|---|---|---|
24VDC
|
A1
|
10 (0.013)
|
4.5 (0.0318)
|
13.5 (0.0955)
|
2.1
|
6.0
|
90000
|
A2
|
20 (0.027)
|
9.02 (0.0637)
|
27.1 (0.191)
|
2.0
|
5.7
|
1200000
|
*Values when servomotor is combined with SGDF servo amplifier.
System
Voltage |
Model Number SGMM-
|
Moment of Inertia (JM)
|
Holding Brake (at 20°C)
|
Allowable Load
Inertia (JL) |
||||
---|---|---|---|---|---|---|---|---|
Motor without Brake
|
Motor with Brake
|
Capacity
|
Torque
|
Coil Resistance
|
Rated Current
|
|||
oz · in · s2 x 10-3
(kg · m2 x 10-4) |
oz · in · s2 x 10-3
(kg · m2 x 10-4) |
W
|
kg · m
|
W
|
A
|
oz · in · s2 x 10-3
(kg · m2 x 10-4) |
||
24VDC
|
A1
|
0.0501
(0.00354) |
0.069
(0.00487) |
2
|
0.325
|
320
|
0.075
|
1.5072
(0.1064) |
A2
|
0.0776
0.00548) |
0.0967
(0.00683) |
2.6
|
0.65
|
221.5
|
0.108
|
2.4832
(0.164) |
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.