SGMJV
Breadcrumb
Navigation Menu
Products
SGMJV
SGMJV
SGMJV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMJV-200x150.png/2bdfc1dc-03bf-4392-874a-0df845005c50?version=1.0&t=1463069653665)
0.05-0.75kW, medium inertia
The SGMJV small capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Models & Ratings
SGMJV - Overview
200 V Model | Rated Output1 | Rated Torque1, 2 | Instantaneous Peak Torque1 | Rated Current1 | Instantaneous Max. Current1 | Rated Angular Acceleration1 |
---|---|---|---|---|---|---|
SGMJV-A5A | 50 W | 0.159 Nm | 0.557 Nm | 0.61 Arms | 2.1 Arms | 38400 rad/s2 |
SGMJV-01A | 100 W | 0.318 Nm | 1.11 Nm | 0.84 Arms | 2.9 Arms | 47800 rad/s2 |
SGMJV-C2A | 150 W | 0.477 Nm | 1.67 Nm | 1.6 Arms | 5.7 Arms | 54100 rad/s2 |
SGMJV-02A | 200 W | 0.637 Nm | 2.23 Nm | 1.6 Arms | 5.8 Arms | 24600 rad/s2 |
SGMJV-04A | 400 W | 1.27 Nm | 4.46 Nm | 2.7 Arms | 9.3 Arms | 28800 rad/s2 |
SGMJV-06A | 600 W | 1.91 Nm | 6.69 Nm | 4.2 Arms | 14.9 Arms | 28600 rad/s2 |
SGMJV-08A | 750 W | 2.39 Nm | 8.36 Nm | 4.7 Arms | 16.9 Arms | 15200 rad/s2 |
- These items and torque-motor speed characteristics quoted in combination with an SGDV SERVOPACK are at an armature winding temperature of 100°C. Other values quoted are at 20°C.
- Rated torques are continuous allowable torque values at 40°C with an aluminum heat sink of the following dimensions attached.
SGMJV-A5A, -01A: 200mmx200mmx6mm
SGMJV-02A, -04A: 250mmx250mmx6mm
Node: dxpprd02:8080