SGMGV
Breadcrumb
Navigation Menu
Products
SGMGV
SGMGV
SGMGV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMGV-200x150.png/c54f6ac6-fdc3-4030-a588-13ea1c342cc9?version=1.0&t=1463069652899)
0.3 - 15kW, medium inertia
The SGMGV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Models & Ratings
SGMGV - Overview
200 V Model | Rated Output*1 | Rated Torque*1 | Instantaneous Peak Torque*1 | Rated Current*1 | Instantaneous Max. Current*1 | Rated Angular Acceleration*1 |
---|---|---|---|---|---|---|
SGMGV-03A | 0.3 kW | 1.96 | 5.88 | 2.8 | 8 | 7900 (7180) |
SGMGV-05A | 0.45 kW | 2.86 | 8.92 | 3.8 | 11 | 8590 (7990) |
SGMGV-09A | 0.85 kW | 5.39 | 13.8 | 6.9 | 17 | 3880 (3370) |
SGMGV-13A | 1.3 kW | 8.34 | 23.3 | 10.7 | 28 | 4190 (3790) |
SGMGV-20A | 1.8 kW | 11.5 | 28.7 | 16.7 | 42 | 4420 (4090) |
SGMGV-30A | 2.9 kW | 18.6 | 45.1 | 23.8 | 56 | 4040 (3410) |
SGMGV-44A | 4.4 kW | 28.4 | 71.1 | 32.8 | 84 | 4210 (3740) |
SGMGV-55A | 5.5 kW | 35.0 | 87.6 | 42.1 | 110 | 3930 (3590) |
SGMGV-75A | 7.5 kW | 48.0 | 119 | 54.7 | 130 | 3840 (3580) |
SGMGV-1AA | 11 kW | 70.0 | 175 | 58.6 | 140 | 2890 (2680) |
SGMGV-1EA | 15 kW | 95.4 | 224 | 78 | 170 | 3150 (2960) |
*1. These items and torque-motor speed characteristics quoted in combination with an SGDV SERVOPACK are at an armature winding temperature of 20°C.
*2. Some restrictions apply when using an SGDV-200A SERVOPACK in combination with an SGMGV-30A servomotor.
- Notes:
- The values in parentheses are for servomotors with holding brakes.
- The above specifications show the values under the cooling condition when the following heat sinks are mounted on the servomotors.
SGMGV-03D/-05D: 250mm x 250mm x 6mm (aluminum)
SGMGV-09D/-13D/-20D:: 400mm x 400mm x 20mm (iron)
SGMGV-30D/-44D/-55D/-75D: 550mm x 550mm x 30mm (iron)
SGMGV-1AD/-1ED: 650mm x 35mm (iron)
400 V Model | Rated Output*1 | Rated Torque*1 | Instantaneous Peak Torque*1 | Rated Current*1 | Instantaneous Max. Current*1 | Rated Angular Acceleration*1 |
---|---|---|---|---|---|---|
SGMGV-03D | 0.3 kW | 1.96 | 5.88 | 1.4 | 4 | 7900 (7180) |
SGMGV-05D | 0.45 kW | 2.86 | 8.92 | 1.9 | 5.5 | 8590 (7990) |
SGMGV-09D | 0.85 kW | 5.39 | 13.8 | 3.5 | 8.5 | 3880 (3370) |
SGMGV-13D | 1.3 kW | 8.34 | 23.3 | 5.4 | 14 | 4190 (3790) |
SGMGV-20D | 1.8 kW | 11.5 | 28.7 | 8.4 | 20 | 4420 (4090) |
SGMGV-30D | 2.9 kW | 18.6 | 45.1 | 11.9 | 28 | 4040 (3410) |
SGMGV-44D | 4.4 kW | 28.4 | 71.1 | 16.5 | 40.5 | 4210 (3740) |
SGMGV-55D | 5.5 kW | 35.0 | 87.6 | 20.8 | 52 | 3930 (3590) |
SGMGV-75D | 7.5 kW | 48.0 | 119 | 25.7 | 65 | 3840 (3580) |
SGMGV-1AD | 11 kW | 70.0 | 175 | 28.1 | 70 | 2890 (2680) |
SGMGV-1ED | 15 kW | 95.4 | 224 | 37.2 | 85 | 3150 (2960) |
*. These items and torque-motor speed characteristics quoted in combination with an SGDV SERVOPACK are at an armature winding temperature of 20°C.
- Notes:
- The values in parentheses are for servomotors with holding brakes.
- The above specifications show the values under the cooling condition when the following heat sinks are mounted on the servomotors.
SGMGV-03D/-05D: 250mm x 250mm x 6mm (aluminum)
SGMGV-09D/-13D/-20D: 400mm x 400mm x 20mm (iron)
SGMGV-30D/-44D/-55D/-75D: 550 mm x 550mm x 30mm (iron)
SGMGV-1AD/-1ED: 650mm x 650mm x 35mm (iron)
Node: dxpprd01:8080