SGMAV
Breadcrumb
Navigation Menu
Products
SGMAV
SGMAV
SGMAV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMAV-200x150.png/4ad65d9a-b882-480a-9e71-530a50ccd00c?version=1.0&t=1463069652241)
0.05 - 1.0kW, low inertia
The SGMAV small capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Features
SGMAV - Overview
Highlights:
- Super high power rate (Extremely low inertia)
- Instantaneous peak torque (300% of rated torque)
- Mounted high resolution serial encoder: 20 bits
- Maximum speed: 6,000 min-1
- Wide selection: 50W to 1.0kW capacity, holding brake and gear options
Node: dxpprd01:8080