SGMAV
Breadcrumb
Navigation Menu
Products
SGMAV
SGMAV
SGMAV - YAIMOB

0.05 - 1.0kW, low inertia
The SGMAV small capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Features
SGMAV - Overview
Highlights:
- Super high power rate (Extremely low inertia)
- Instantaneous peak torque (300% of rated torque)
- Mounted high resolution serial encoder: 20 bits
- Maximum speed: 6,000 min-1
- Wide selection: 50W to 1.0kW capacity, holding brake and gear options
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.