Rotary Servo Motors
Breadcrumb
Navigation Menu
Rotary Servo Motors
Rotary Servo Motors
Sigma-5 Rotary Servo Motors - YAI
AC brushless servo motor lines with speeds to 6,000 rpm and torques to 700 Nm (over 6,000 lb-ins).
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
Overview
Overview
AC brushless servo motor lines with speeds to 6,000 rpm and torques to 700 Nm (over 6,000 lb-ins).
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
Products

The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications.

The SGMJV small capacity brushless servomotor can be used in a variety of applications.

The SGMAV small capacity brushless servomotor can be used in a variety of applications.

The SGMGV medium capacity brushless servomotor can be used in a variety of applications.

The SGMSV medium capacity brushless servomotor can be used in a variety of applications.

The SGMVV large capacity brushless servomotor can be used in a variety of applications.