SGLG Series
Breadcrumb
Navigation Menu
Products
SGLG Series
SGLG Series
SGLG Series - Sigma-5 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158084/SGLG-Series-200x150.png/b2ce194f-6f18-40f8-9c21-80a0851b63de?version=1.0&t=1462965779665)
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
Specifications
SGLG Series - Overview
Specification | Description |
---|---|
Duty Rating | Continuous |
Insulation Resistance: | 500VDC, 10MΩ minimum |
Motor Type: | Sinusoidally commutated permanent magnet brushless linear motor |
Ambient Temperature: | 0 to 40ºC |
Ambient Humidity | 20 to 80% (non-condensing) |
Cooling Method | Self/forced air |
Allowable Winding Temperature | 130ºC (Class B) |
Insulation Dielectric Voltage | 1500VAC 1 min |
Node: dxpprd01:8080