Linear Servo Motors
Breadcrumb
Navigation Menu
Linear Servo Motors
Linear Servo Motors
Sigma-5 Linear Servo Motors - YAI
-
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-7 and Sigma-5 SERVOPACKS for best-in-class performance.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
-
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings.
-
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores.
Overview
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-7 and Sigma-5 SERVOPACKS for best-in-class performance.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
SGLG Series
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings.
SGLF Series
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores.
Products

The components include a coil that directly drives the load and modular magnet tracks that allow almost unlimited machine length.

A time-tested iron core design that directly drives a load on modular magnetic tracks, allow practically unlimited machine length.

A dual magnetic configuration produces high-output linear movement in a compact footprint.