SGMCS Direct Drive
Breadcrumb
Navigation Menu
Products
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
![](https://www.yaskawa.com/documents/20197/994748/SGMCS-Direct-Drive-Servo_Motor-200x150.png/8ecb8d1a-c43e-4df1-8fbb-727af37a88d9?version=1.0&t=1463070978911)
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
Features
SGMCS Direct Drive - Overview
Direct Drive Technology
- Direct connection to load increases torsional stiffness
- Improved positioning accuracy
- Backlash free operation
- Highly dynamic load reversals without damaging components
- No maintenance for lubrication
High Performance
- High torque operation is realized without gears
- Peak torques up to 5310 lb-in (600Nm)
- Maximum speeds up to 500 rpm
High-Resolution Serial Encoder
- 1,048,576 ppr absolute encoder standard1
- Amplifier automatically recognizes the motor and optimizes parameters
- Error checking eliminates lost motion from electrical noise
Application Emphasis
- Dial Tables
- Transfer Lines
- Die Actuators
- Electronic Parts Assembly
- Print Registration
Enclosure
- Totally enclosed, self cooled IP42
Certified International Standards
- UL, cUL recognized (File #: E165827), CE compliance
1 ppr is the resolution in pulses per revolution as seen by the controller (post quadrature)
Node: dxpprd01:8080