OPC Server
Breadcrumb
Navigation Menu
Products
OPC Server
OPC Server
OPC Server - YAI

The MPiec OPC Server is an optional software which provides data exchange between windows applications and MPiec controllers via the manufacturer-independent client/server interface.
TemplateWeb
Specifications
OPC Server - Overview
Item | Specifications |
---|---|
PC System: Processor | Minimum Intel® Core™ i3-2100 (2 GHz) |
PC System: RAM | Minimum 1 GB (2 GB for Windows Vista and Windows 7) |
PC System: Hard Disk Memory | Minimum 2 GB |
PC System: Communication | Ethernet TCP/IP |
PC System: Operating System | Windows® 7 Professional SP1 (32-Bit/64-Bit) Windows® 7 Ultimate SP1 (32-Bit/64-Bit) Windows® 8.1 Professional (32-Bit/64-Bit) Windows® 8.1 Enterprise (32-Bit/64-Bit) Windows® 10 (32-Bit/64-Bit), as of Build 1511 |
OPC Specification |
DA 2.05a
|
System Limits: Number of OPC Groups | 32 |
System Limits: Max number items per resource | 4500 |
System Limits: Max number of resources | 32 |
System Limits: Max number of items in the OPC Server | 20000 |
OPC Foundation Test Status | Self Tested - Interoperability Tested |
Node: dxpprd01:8080