Movicon HMI Editor
Breadcrumb
Navigation Menu
Products
Movicon HMI Editor
Movicon HMI Editor
Movicon - YAIALL
![](https://www.yaskawa.com/documents/20197/993959/movicon1-200x150.jpg/1c4b99f1-b40d-488e-941e-be84fce92f19?version=1.0&t=1571758204901)
Movicon is a safe and reliable software solution for visualization applications, especially those which must be made available for mobile technologies. The exclusive, innovative technology of "XML Inside" offers a unique development environment for HMI, SCADA, SoftLogic and data analysis.
TemplateWeb
Specifications
Movicon HMI Editor - Overview
Specification
|
Movicon 11 CE
|
---|---|
I/O Bytes | 4096 |
Screens | • |
Graphics Library | • |
Power Templates | • |
Alarms | max. 4096 |
Accelerators and Menus | • |
Touch Screen | • |
Event Historical Log | • |
Dynamic Language Change | • |
IL Logic (SoftLogik) | • |
VBA Multi-threading | • |
ActiveX-OCX | • |
Debugger Online/Remote | • |
Dynamics Trends | • |
Historical Trends | • |
Recipes | • |
Reports | only Text Reports |
Network Operation | • |
Multi-driver Capable | max. 2 |
SMS/E-Mail | • |
OPC UA, DA and XML DA Client | • |
VBA Drivers Interface | • |
Web Client | 2 Users |
• = unlimited / depends on the project
Node: dxpprd02:8080