SGDV Ratings
Breadcrumb
Navigation Menu
Products
SGDV Ratings
SGDV Ratings
Single-phase 100 V | Single-phase 200 V | Three-phase 200 V | Three-phase 400 V | Overload Characteristics
SERVOPACK Model SGDV- |
R70F
|
R90F
|
2R1F
|
2R8F
|
---|---|---|---|---|
Applicable Servomotor Max. Capacity kW |
0.05
|
0.1
|
0.2
|
0.4
|
Continuous Output Current Arms |
0.66
|
0.91
|
2.1
|
2.8
|
Max. Output Current Arms |
2.1
|
2.9
|
6.5
|
9.3
|
Main Circuit (Single Phase) | 100 to 115 VAC+10% to −15% 50/60 Hz | |||
Control Circuit (Single Phase) | 100 to 115 VAC+10% to −15% 50/60 Hz |
SERVOPACK Model SGDV- | 120 |
---|---|
Applicable Servomotor Max. Capacity kW | 1.5 |
Continuous Output Current Arms | 11.6 |
Max. Output Current Arms | 28 |
Main Circuit (Single Phase) | 220 to 230 VAC+10% to −15% 50/60 Hz |
Control Circuit (Single Phase) | 220 to 230 VAC+10% to −15% 50/60 Hz |
SERVOPACK Model SGDV- |
R70A
|
R90A
|
1R6A
|
2R8A
|
3R8A
|
5R5A
|
7R6A
|
120A
|
---|---|---|---|---|---|---|---|---|
Applicable Servomotor Max. Capacity kW |
0.05
|
0.1
|
0.2
|
0.4
|
0.5
|
0.75
|
1.0
|
1.5
|
Continuous Output Current Arms |
0.66
|
0.91
|
1.6
|
2.8
|
3.8
|
5.5
|
7.6
|
11.6
|
Max. Output Current Arms |
2.1
|
2.9
|
6.5
|
9.3
|
11
|
16.9
|
17
|
28
|
Main Circuit | Three-phase 200 to 230 VAC+10% to −15% 50/60 Hz | |||||||
Control Circuit | Single-phase 200 to 230 VAC+10% to −15% 50/60 Hz |
SERVOPACK Model SGDV- |
180A
|
200A
|
330A
|
470A
|
550A
|
590A
|
780A
|
---|---|---|---|---|---|---|---|
Applicable Servomotor Max. Capacity kW |
2.0
|
3.0
|
5.0
|
6
|
7.5
|
11
|
15
|
Continuous Output Current Arms |
18.5
|
19.6
|
32.9
|
46.9
|
54.7
|
58.6
|
78
|
Max. Output Current Arms |
42
|
56
|
84
|
110
|
130
|
140
|
170
|
Main Circuit | Three-phase 200 to 230 VAC+10% to −15% 50/60 Hz | ||||||
Control Circuit | Single-phase 200 to 230 VAC+10% to −15% 50/60 Hz |
SERVOPACK Model SGDV- | 1R9D | 3R5D | 5R4D | 8R4D | 120D | 170D | 210D | 260D | 280D | 370D |
---|---|---|---|---|---|---|---|---|---|---|
Applicable Servomotor Max. Capacity kW | 0.5 | 1.0 | 1.5 | 2.0 | 3.0 | 5.0 | 6 | 7.5 | 11 | 15 |
Continuous Output Current Arms | 1.9 | 3.5 | 5.4 | 8.4 | 11.9 | 16.5 | 20.8 | 25.4 | 28.1 | 37.2 |
Max. Output Current Arms | 5.5 | 8.5 | 14 | 20 | 28 | 42 | 55 | 65 | 70 | 85 |
Main Circuit | Three-phase 380 to 480 VAC+10% to −15% 50/60 Hz | |||||||||
Control Circuit | 24 VDC ±15% |
SERVOPACK Overload Characteristics
![]() |
![]() |
![]() |
|
Note: Overload characteristics shown above do not guarantee continuous duty of 100% or more output. Use a servomotor with effective torque within the continuous duty zone of Torque-Motor Speed Characteristics. |
Node: dxpprd01:8080