Yaskawa Remote IO Modules
Breadcrumb
Navigation Menu
Products
Yaskawa Remote IO Modules
TemplateWeb
Part Numbers
Yaskawa Remote IO Modules - Overview
MECHATROLINK-II IOs
Part Number | Description |
---|---|
JEPMC-IO2310 | 64 Point Digital IO Block (Sinking Output Type) |
JEPMC-IO2330 | 64 Point Digital IO Block (Sourcing Output Type) |
JEPMC-AN2900 | 4 Point Analog Input -10 to 10 VDC |
JEPMC-AN2910 | 2 Point Analog Output -10 to 10 VDC |
MECHATROLINK-III IO Block
Part Number | Description |
---|---|
JEPMC-MTD2310-E | 64 Points IO Block (Sinking Output Type) |
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.