SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL
Modular Construction for Quick Assembly
-Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
-Standardized: Direct mounting on 35 mm standard profile rail
-Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Power
SLIO Modules - Module Specifications
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration. See Overview
Power Module
Material No. | Description | Supported by E/IP Module | Supported by M-III Module | Supporting Documents |
---|---|---|---|---|
007-0AA00 | Power supply DC 24 V, 10 A | Y | Y | View Downloads |
(only electronic modules are spare part | ||||
of PLC and interface module) | ||||
007-1AB00 | Power supply DC 24 V, 10 A | Y | Y | View Downloads |
Reverse polarity protection | ||||
Overvoltage protection | ||||
007-1AB10 | Power supply DC 24 V, 4 A | Y | Y | View Downloads |
Power supply DC 24 V for bus supply 5 V, 2 A | ||||
Reverse polarity protection | ||||
Overvoltage protection |
Node: dxpprd01:8080