SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL
![](https://www.yaskawa.com/documents/20197/993850/slio-200x150.jpg/488af633-2139-464f-a3de-9b68daf2a8d6?version=1.0&t=1681472940542)
SLIO Modules
Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Potential Distributor Module
SLIO Modules - Module Specifications
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration. See Overview
Potential Distributor Module
Material No. | Description | Supported by E/IP Module | Supported by M-III Module | Supporting Documents |
---|---|---|---|---|
001-1BA00 | 8xDC 24 V clamps | Y | Y | View Downloads |
001-1BA10 | 8xDC 0 V clamps | Y | Y | View Downloads |
001-1BA20 | 4xDC 24 V, 4xDC 0 V clamps | Y | Y | View Downloads |
Node: dxpprd01:8080