SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL

Modular Construction for Quick Assembly
-Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
-Standardized: Direct mounting on 35 mm standard profile rail
-Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Interface
SLIO Modules - Module Specifications
Note: Not all modules supported by MotionWorks IEC SLIO Hardware Configuration. See Overview
Interface Modules
Material No. | Description | Supported by Mwiec | Supported Documents |
---|---|---|---|
053-1CA00 | CANopen slave | N | View Downloads |
16 Rx and 16 Tx PDOs | |||
2 SDOs | |||
PDO linking | |||
PDO mapping: fix | |||
Up to 64 peripheral modules | |||
053-1DN00 | DeviceNet slave | N | |
Group 2 only device | |||
Poll only device | |||
Baud rate: 125, 250 and 500kbit/s | |||
Up to 64 peripheral modules | |||
053-1DP00 | PROFIBUS-DP slave (DP-V0, DP-V1) | N | View Downloads |
244 Byte input and 244 Byte output data | |||
Up to 64 peripheral modules | |||
053-1EC01 | EtherCAT slave | N | View Downloads |
2-Port Switch RJ45 100BaseTX fullduplex | |||
Up to 64 periperhal modules | |||
053-1IP01 | EtherNet/IP slave | Y | View Downloads |
2-Port Switch RJ45 100BaseTX fullduplex | |||
I/O configuration via fieldbus | |||
Up to 64 periperhal modules | |||
053-1MT01 | Modbus/TCP slave | N | View Downloads |
2-Port Switch RJ45 1000BaseTX fullduplex | |||
I/O configuration via fieldbus | |||
Up to 64 periperhal modules | |||
053-1PN00 | PROFINET-IO slave | N | View Downloads |
Transfer rate 100Mbit/s | |||
Up to 64 peripheral modules | |||
053-1ML00 | MECHATROLINK-III slave | Y | View Downloads |
Transfer rate 100 Mit/s | |||
Up to 64 peripheral modules |
Node: dxpprd01:8080