SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL
Modular Construction for Quick Assembly
-Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
-Standardized: Direct mounting on 35 mm standard profile rail
-Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Function
SLIO Modules - Module Specifications
Note: Not all modules supported by MotionWorks IEC SLIO Hardware Configuration. See Overview
Function Modules
Material No. | Description | Supported by E/IP Module | Supported by M-III Module | Supporting Documents |
---|---|---|---|---|
050-1BA00 | Counter Module | Y | Y | |
1 Counter 32 Bit (AB) | ||||
DC 24 V | ||||
050-1BA10 | Counter Module | Y | Y | View Downloads |
1 Counter 32 Bit (AB) | ||||
DC 5 V (difference signal) | ||||
050-1BB00 | Counter Module | Y | Y | View Downloads |
2 Counter 32 Bit (AB) | ||||
DC 24 V | ||||
050-1BB30 | Counter Module Eco | Y | Y | View Downloads |
2 Counter 32 Bit (AB) | ||||
DC 24 V | ||||
050-1BB40 | Frequency Measurement | Y | Y | View Downloads |
2 channels 24 Bit | ||||
DC 24 V | ||||
050-1BS00 | SSI - Encoder | N | Y | View Downloads |
Master or slave mode | ||||
Encoder frequency 125 kHz...2 MHz | ||||
μs time stamp for encoder value | ||||
054-1BA00 | Stepper Module | Y | N | View Downloads |
1-channel with feedback | ||||
4 inputs/outputs DC 24 V | ||||
054-1CB00 | DC Motor Module | Y | N | View Downloads |
2-channel with feedback | ||||
4 inputs/outputs DC 24 V | ||||
054-1DA00 | Pulse Train Output Module | Y | N | View Downloads |
1-channel RS422 with feedback | ||||
4 configureable inputs/outputs |
Node: dxpprd01:8080