SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL
![](https://www.yaskawa.com/documents/20197/993850/slio-200x150.jpg/488af633-2139-464f-a3de-9b68daf2a8d6?version=1.0&t=1681472940542)
SLIO Modules
Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Digital Signal
SLIO Modules - Module Specifications
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration. See Overview
Digital Input
Material No. | Description | Supported by E/IP Module | Supported by M-III Module | Supporting Documents |
---|---|---|---|---|
021-1BB00 | 2 inputs | Y | Y | View Downloads |
021-1BB10 | 2 fast inputs | Y | Y | View Downloads |
Input filter time delay parameterizable 2 µs...4 ms | ||||
021-1BD00 | 4 inputs | Y | Y | View Downloads |
021-1BD10 | 4 fast inputs | Y | Y | View Downloads |
Input filter time delay parameterizable 2 µs...4 ms | ||||
021-1BD40 | 4 inputs | Y | Y | View Downloads |
Connect 2/3-wire | ||||
021-1BD50 | 4 inputs | Y | Y | View Downloads |
Active low input | ||||
021-1BD70 | 4 inputs | N | N | View Downloads |
Time stamp | ||||
021-1BF00 | 8 inputs | Y | Y | View Downloads |
021-1BF01 | 8 inputs | Y | Y | View Downloads |
0.5 MS | ||||
021-1BF50 | 8 inputs | Y | N | View Downloads |
Active low input | ||||
021-1DF00 | 8 inputs | Y | Y | View Downloads |
Diagnosis of wiring errors | ||||
021-1SD00 | 4 inputs | N | N | View Downloads |
Safety |
Digital Output
Material No. | Description | Supported by E/IP Module | Supported by M-III Module | Supporting Documents |
---|---|---|---|---|
022-1BB00 | 2 outputs | Y | Y | View Downloads |
Output current 0.5 A | ||||
022-1BB90 | 2 outputs | Y | Y | View Downloads |
PWM | ||||
022-1BD00 | 4 outputs | Y | Y | View Downloads |
Output current 0.5 A | ||||
022-1BD20 | 4 outputs | Y | Y | View Downloads |
Output current 2 A | ||||
022-1BD50 | 4 Low-Side outputs | Y | Y | View Downloads |
Output current 0.5 A | ||||
022-1BD70 | 4 outputs | N | N | View Downloads |
Time stamp | ||||
Output current 0.5 A | ||||
022-1BF00 | 8 outputs | Y | Y | View Downloads |
Output current 0.5 A | ||||
022-1BF50 | 8 Low-Side outputs | Y | Y | View Downloads |
Output current 0.5 A | ||||
022-1HB10 | 2 relay outputs | Y | Y | View Downloads |
DC 30V / AC 230V | ||||
Output current 3A | ||||
022-1HD10 | 4 relay outputs | Y | Y | View Downloads |
DC 30V / AC 230V | ||||
Output current 1.8A | ||||
022-1DF00 | 8 outputs | Y | Y | View Downloads |
Output current 0.5A | ||||
Diagnosis of wiring errors | ||||
022-1SD00 | 4 outputs | N | N | View Downloads |
Safety | ||||
Output current 0.5 A |
Node: dxpprd01:8080