SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL
Modular Construction for Quick Assembly
-Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
-Standardized: Direct mounting on 35 mm standard profile rail
-Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Communications
SLIO Modules - Module Specifications
Note: Not all modules supported by MotionWorks IEC SLIO Hardware Configuration. See Overview
Communication Processor
Material No. | Description | Supported by E/IP Module | Supported by M-III Module | Supporting Documents |
---|---|---|---|---|
040-1BA00 | RS232 interface | Y | N | View Downloads |
040-1CA00 | RS422/485 interface | Y | N | View Downloads |
Node: dxpprd01:8080