SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL
![](https://www.yaskawa.com/documents/20197/993850/slio-200x150.jpg/488af633-2139-464f-a3de-9b68daf2a8d6?version=1.0&t=1681472940542)
SLIO Modules
Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Features
SLIO Modules - Overview
Easy Web Interface
- Every SLIO E/IP and M-III Fieldbus module has a web interface for displaying diagnostic information and status of attached modules. A simple connection of your network allows remote access to your SLIO modules.
High Speed Backpland Bus
- Achieve reaction time of up to 20 microseconds with SLIO's high speed backplane bus. Connect as many as 64 modules at a time, while maintaining speed of up to 48 Mbit/s.
MotionWorks IEC Hardware Configuration
- SLIO puts an end to hours of tedious manual IO configuration. The MotionWorks IEC SLIO Hardware Configuration sets up a complete IO system with the touch of a button.
Interchangeable Modules
- Choose from a wide range of interface, power, signal, functional and potential distribution modules to meet your application needs.
Modules supported by MotionWorks IEC SLIO Hardware Configuration
- EtherNet/IP Interface Module
- Mechatrolink-III Interface Module
- Potential Distribution Modules
- Power Modules
- Digital Input and Output Modules
- Analog Input and Output Modules
- Communcation Modules
- Functional Modules
Node: dxpprd01:8080