Sigma-7Siec
Breadcrumb
Navigation Menu
Products
Sigma-7Siec
Sigma-7Siec
Sigma-7Siec - YAI

Single-Axis Controller
The Sigma-7Siec offers single axis motion in a compact package:
- IEC61131-3 and PLCopen programming standards
- Controller and SERVOPACK integrated in one unit
- Single axis of motion control
Note: The Sigma-7Siec does not have internal battery backed RAM
TemplateWeb
Overview
Sigma-7Siec - Software
This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, creating application programs by arranging function block icons, as a programming simulator, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.
Software
- MotionWorks IEC
MotionWorks IEC Express and MotionWorks IEC Pro, Yaskawa's IEC61131-3 programming environments, encourage the programmer to take advantage of the best of several programming languages within one development package. - Application Code Toolboxes
One of the key strengths of the IEC61131-3 programming environment is the ability to develop libraries of re-usable code. Yaskawa has leveraged this ability to create Application Code Toolboxes designed for use in many applications using MPiec Series Controllers and MotionWorks IEC software. - OPC Server
The MPiec OPC Server is an optional software which provides data exchange between Windows applications and MPiec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control). OPC servers are commonly used to provide machine data to HMIs and SCADA systems in a standardized format. - SigmaWin+ Ver. 7
SigmaWin+ Ver. 7 makes the setup and tuning of Yaskawa SERVOPACKs quicker, simpler and more trouble-free.
Firmware
- Controller Firmware
Controller Firmware refers the program code developed by Yaskawa that enables the controller to perform all the automation tasks required by the equipment it operates. Yaskawa provides free updates to the controller via firmware releases to provide new features and enhance performance.
Node: dxpprd01:8080