Sigma-7Siec
Breadcrumb
Navigation Menu
Products
Sigma-7Siec
Sigma-7Siec
Sigma-7Siec - YAI
![](https://www.yaskawa.com/documents/20197/993481/sigma-7siec-200x150.png/20c24a23-e34f-4fbf-bf54-42b958b549ee?version=1.0&t=1485849821640)
Single-Axis Controller
The Sigma-7Siec offers single axis motion in a compact package:
- IEC61131-3 and PLCopen programming standards
- Controller and SERVOPACK integrated in one unit
- Single axis of motion control
Note: The Sigma-7Siec does not have internal battery backed RAM
TemplateWeb
Models & Ratings
Sigma-7Siec - Overview
100V Input
Rated Output
|
|
---|---|
SGD7S-R70FM0A000F50 | 50W |
SGD7S-R90FM0A000F50 | 100W |
SGD7S-2R1FM0A000F50 | 200W |
SGD7S-2R8FM0A000F50 | 400W |
200V Input
Rated Output
|
|
---|---|
SGD7S-R70AM0A000F50 | 50W |
SGD7S-R90AM0A000F50 | 100W |
SGD7S-1R6AM0A000F50 | 200W |
SGD7S-2R8AM0A000F50 | 400W |
SGD7S-3R8AM0A000F50 | 500W |
SGD7S-5R5AM0A000F50 | 750W |
SGD7S-7R6AM0A000F50 | 1.0kW |
SGD7S-120AM0A000F50 | 1.5kW |
SGD7S-180AM0A000F50 | 2.0kW |
SGD7S-200AM0A000F50 | 3.0kW |
SGD7S-330AM0A000F50 | 5.0kW |
SGD7S-470AM0A000F50 | 6.0kW |
SGD7S-550AM0A000F50 | 7.5kW |
SGD7S-590AM0A000F50 | 11kW |
SGD7S-780AM0A000F50 | 15kW |
200V Input with FT82 Option (Support SGM7D Motors)
Rated Output
|
|
---|---|
SGD7S-R70AM0A000F82 | 50W |
SGD7S-R90AM0A000F82 | 100W |
SGD7S-1R6AM0A000F82 | 200W |
SGD7S-2R8AM0A000F82 | 400W |
SGD7S-3R8AM0A000F82 | 500W |
SGD7S-5R5AM0A000F82 | 750W |
SGD7S-7R6AM0A000F82 | 1.0kW |
SGD7S-120AM0A000F82 | 1.5kW |
SGD7S-180AM0A000F82 | 2.0kW |
SGD7S-200AM0A000F82 | 3.0kW |
SGD7S-330AM0A000F50 | 5.0kW |
SGD7S-470AM0A000F82 | 6.0kW |
SGD7S-550AM0A000F82 | 7.5kW |
SGD7S-590AM0A000F82 | 11kW |
SGD7S-780AM0A000F82 | 15kW |
400V Input
Rated Output
|
|
---|---|
SGD7S-1R9DM0B000F50 | 500W |
SGD7S-3R5DM0B000F50 | 1.0kW |
SGD7S-5R4DM0B000F50 | 1.5kW |
SGD7S-8R4DM0B000F50 | 2.0kW |
SGD7S-120DM0B000F50 | 3.0kW |
SGD7S-170DM0B000F50 | 5.0kW |
SGD7S-210DM0B000F50 | 6.0kW |
SGD7S-260DM0B000F50 | 7.5kW |
SGD7S-280DM0B000F50 | 11kW |
SGD7S-370DM0B000F50 | 15kW |
Node: dxpprd01:8080