MP3300iec
Breadcrumb
Navigation Menu
Products
MP3300iec
MP3300iec
MP3300iec - YAIMOB
Up to 62 Axes
The MP3300iec is the newest member of the MPiec series. It offers:
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-III motion network
- 1, 3 or 8 option modules
- 4, 8, 20, 32 or 62 motion axes
TemplateWeb
Overview
MP3300iec - Software & Firmware
This collection of PC software support tools can be used to program your Yaskawa MPiec series controller, update its firmware, communicate with higher level system controls and utilize pre-programmed reusable application code.
Software
- MotionWorks IEC
MotionWorks IEC Express and MotionWorks IEC Pro are used to program Yaskawa MPiec series controllers. Their IEC61131-3 programming environment encourages the programmer to take advantage of the best of several programming languages within one development package. - Application Code Toolboxes
One of the key strengths of the IEC61131-3 programming environment is the ability to develop libraries of re-usable code. Yaskawa has leveraged this ability to create Application Code Toolboxes designed for use in many applications using MPiec Series Controllers and MotionWorks IEC software. - OPC Server
The MotionWorks IEC OPC Server is an optional software which provides data exchange between Windows applications and MPiec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control). - Motion CAD Toolbox
Provides users with easy access to Yaskawa CAD files and advanced SOLIDWORKS' features such as reference mates and 3D cable routing to expedite and improve the design process.
Firmware
- Controller Firmware
Controller Firmware refers the program code developed by Yaskawa that enables the controller to perform all the automation tasks required by the equipment it operates. Yaskawa provides free updates to the controller via firmware releases to provide new features and enhance performance.
Node: dxpprd01:80