MP3200iec
Breadcrumb
Navigation Menu
Products
MP3200iec
MP3200iec
MP3200iec - YAIMOB

Up to 62 Axes
The MP3200iec is the flagship of the MPiec series offering:
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-III as the motion network
- 0, 3, 5 or 8 slots for option modules
- 4, 8, 16, 32 or 62 motion axes
TemplateWeb
Features
MP3200iec - Overview
Communication Protocols
- Open standards EtherNet/IP and Modbus/TCP for connectivity to many peripheral devices on the market.
Standard Programming Languages
- IEC61131-3 means that programs are developed and executed with predictable behavior.
Programmable Amplifier Outputs
- The controller can operate local Sigma-5 outputs. This reduces panel cost and space requirements when just a couple of outputs are necessary.
Controller-Centric Commissioning
- The MECHATROLINK motion network provides a channel for configuring the machine from a single location with one software tool.
A Multitude of Options
- Choose from eight option cards offered for the expansion slots to accommodate most machine requirements.
Remote I/O
- Numerous third-party remote I/O modules such as Phoenix, Wago, and Opto 22 can be interfaced with the system via MECHATROLINK and Ethernet.
Web Server
- A built-in web server offers standard controller diagnostic information eliminating the need for special software for maintenance personnel
RS-274 G-code available with all Yaskawa kinematic libraries
- 4 degrees of freedom (MP3300iec-ER and 5-Axis Simultaneous Control Toolbox required for full 6 degrees of freedom)
- Linear interpolation, circular interpolation, and tangent following
- Work coordinate system offset and tool offset
- Pause, continue and feed-rate override
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.