MP2300Siec
Breadcrumb
Navigation Menu
Products
MP2300Siec
MP2300Siec
MP2300Siec - YAIMOB

Up to 16 Axes
The MP2300Siec is a single slot multi-axes controller offering:
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-II as the motion network
- 1 slot for option module
- 4, 8, or 16 motion axes
TemplateWeb
Overview
MP2300Siec - Software and Firmware
This collection of PC software support tools can be used to program your Yaskawa MPiec series controller, update its firmware, communicate with higher level system controls and utilize pre-programmed reusable application code.
Software
- MotionWorks IEC
MotionWorks IEC Express and MotionWorks IEC Pro are used to program Yaskawa MPiec series controllers. Their IEC61131-3 programming environment encourages the programmer to take advantage of the best of several programming languages within one development package. - Application Code Toolboxes
One of the key strengths of the IEC61131-3 programming environment is the ability to develop libraries of re-usable code. Yaskawa has leveraged this ability to create Application Code Toolboxes designed for use in many applications using MPiec Series Controllers and MotionWorks IEC software. - OPC Server
The MotionWorks IEC OPC Server is an optional software which provides data exchange between Windows applications and MPiec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control).
Firmware
- Controller Firmware
Controller Firmware refers the program code developed by Yaskawa that enables the controller to perform all the automation tasks required by the equipment it operates. Yaskawa provides free updates to the controller via firmware releases to provide new features and enhance performance.
Node: dxpprd02:8080