MPiec Series
Breadcrumb
Navigation Menu
MPiec Series
MPiec Series
MPiec Series Banner - YAI
The MPiec Series offers up to 62 axes of motion control in 6 controller variations while adhering to the IEC61131-3 and PLCopen global programming standards. The control variations are MP3200iec, MP3300iec, MP2310iec, MP2300Siec, MP2600iec and Sigma-7Siec.
If the controller you need is not listed below, view our other machine controllers or other PLC controllers, which includes legacy products.
Overview
Overview
The MPiec Series offers up to 62 axes of motion control in 6 controller variations while adhering to the IEC61131-3 and PLCopen global programming standards. The control variations are MP3200iec, MP3300iec, MP2310iec, MP2300Siec, MP2600iec and Sigma-7Siec.
If the controller you need is not listed below, view our other machine controllers or other PLC controllers, which includes legacy products.
Products

Control capacity is the hallmark of the MP3200iec controller, with a maximum of 62 axes of motion control and as many as 8 slots for option modules.

The MP3300iec controller offers the most advanced control technology in the MPiec line, plus control for 62 axes of motion and up to 8 slots for option modules.

The time-tested reliability of MP2310iec is available with motion control to 16 axes and 3 slots for option modules.

The MP2300Siec is a controller with a single option module slot and up to 16 axes of motion control.

The MP2600iec saves control cabinet space by combining a servo amplifier and machine controller in one unit, featuring 1.5 axes of motion control.

A controller and amplifier in one, featuring an advanced Sigma-7 SERVOPACK amplifier combined with a single-axis controller to maximize control panel space and system affordability.