MP3000
Breadcrumb
Navigation Menu
Products
MP3000
MP3000
MP3000 - YAIMOB
Up to 256 Axes
The MP3000 controller has a fast processor, reliable network, and a large configurable rack system.
TemplateWeb
Specifications
MP3000 - Overview
Items | MP3300 CPU-301 (16 axes) CPU-302 (16 axes) |
MP3300 CPU-301 (32 axes) CPU-302 (32 axes) |
MP3200 CPU-201 |
MP3200 CPU-202 |
---|---|---|---|---|
Performance comparison of CPU Module*1 | CPU-301: 1.5 CPU-302: 4.0 |
CPU-301: 1.5 CPU-302: 4.0 |
4.0 | 6.0 |
Number of slots (on main rack) | 1/3/8 | 1/3/8 | 3/5/8 | 3/5/8 |
Rack expansion | Possible | Possible | Possible | Possible |
Multi-CPU configuration | Not Possible | Not Possible | Possible*2 | Possible*2 |
Ethernet | 100Base-TX x1 port | 100Base-TX x1 port | 100Base-TX x2 ports (HUB)*3 | 100Base-TX x2 ports (HUB)*3 |
USB I/F | Provided (for storage device) | Provided (for storage device) | Provided (for storage device) | Provided (for storage device) |
MECHATROLINK I/F | Provided (CPU-301 250 µs, CPU-302 125 µs*4) |
Provided (CPU-301 250 µs, CPU-302 125 µs*4) | Provided (250 µs*4) |
Provided (125 µs*4) |
Optional modules | All MP2000 series optional modules available | All MP2000 series optional modules available | All MP2000 series optional modules available | All MP2000 series optional modules available |
MotormanSync-MP | Ethernet connection | Ethernet MP3000 bus connection | Ethernet MP3000 bus connection | Ethernet MP3000 bus connection |
USB memory functions | Backup/restore of project files, data logging, import/export of register data | Backup/restore of project files, data logging, import/export of register data | Backup/restore of project files, data logging, import/export of register data | Backup/restore of project files, data logging, import/export of register data |
- When compared to MP2310 and MP2200/CPU-02
- Up to 5 modules, including the main CPU module
- Built-in HUB function
- Minimum communications cycle
- When using recommended USB memory device
- Under development
Items | MP3300 CPU-301 (16 axes) CPU-302 (16 axes) |
MP3300 CPU-301 (32 axes) CPU-302 (32 axes) |
MP3200 CPU-201 |
MP3200 CPU-202 |
|
---|---|---|---|---|---|
Number of controlled axes | SVC | 16 axes | 32 axes | 32 axes | 32 axes |
SVR | 16 axes | 32 axes | 32 axes | 32 axes | |
Maximum number of controlled axes | 256 axes (when SVB-01 or SVC-01 option modules are used, or when racks are expanded) | 256 axes (when SVB-01 or SVC-01 option modules are used, or when racks are expanded) | 256 axes (when SVB-01 or SVC-01 option modules are used, or when racks are expanded) | 256 axes (when SVB-01 or SVC-01 option modules are used, or when racks are expanded) | |
Program memory capacity | Data tracing | 256 K words | 1 M words | 1 M words | 1 M words |
Table data | 1 MB | 3 MB | 3 MB | 3 MB | |
M registers | 1 M words | 1 M words | 1 M words | 1 M words | |
User memory | 15 MB | 31 MB | 31 MB | 31 MB | |
Basic functions |
Number of ladder programs | High-speed scan DWGs: max. 1000, Low-speed scan DWGs: max. 2000. User function DWGs: max. 2000, Motion programs: max. 512 |
High-speed scan DWGs: max. 1000, Low-speed scan DWGs: max. 2000. User function DWGs: max. 2000, Motion programs: max. 512 |
High-speed scan DWGs: max. 1000, Low-speed scan DWGs: max. 2000. User function DWGs: max. 2000, Motion programs: max. 512 |
High-speed scan DWGs: max. 1000, Low-speed scan DWGs: max. 2000. User function DWGs: max. 2000, Motion programs: max. 512 |
Register types | S/M/G/I/O/C/D/# | S/M/G/I/O/C/D/# | S/M/G/I/O/C/D/# | S/M/G/I/O/C/D/# | |
Data types | B/W/L/Q/F/D/A | B/W/L/Q/F/D/A | B/W/L/Q/F/D/A | B/W/L/Q/F/D/A; | |
Index registers | Subscripts I/J, and array registers | Subscripts I/J, and array registers | Subscripts I/J, and array registers | Subscripts I/J, and array registers | |
Register capacity | M registers: 1 M words, G registers: 2 M words | M registers: 1 M words, G registers: 2 M words | M registers: 1 M words, G registers: 2 M words | M registers: 1 M words, G registers: 2 M words | |
Motion control functions |
Slave functions | Supported | Supported | Supported | Supported |
Slave CPU synchronization | Supported | Supported | Supported | Supported | |
Communications functions |
Automatic reception | Supported (Maximum number of automatic reception connections: 10) | Supported (Maximum number of automatic reception connections: 10) | Supported (Maximum number of automatic reception connections: 10) | Supported (Maximum number of automatic reception connections: 10) |
File transfer functions | Supported (FTP server/client) | Supported (FTP server/client) | Supported (FTP server/client) | Supported (FTP server/client) | |
Data tracing functions | Number of groups | 1, 2, 4 (selectable) | 1, 2, 4 (selectable) | 1, 2, 4 (selectable) | 1, 2, 4 (selectable) |
Trace memory | 256 k words/4 groups | 1 M words / 4 groups | 1 M words / 4 groups | 1 M words / 4 groups | |
Traceable data points | 16 points/group | 16 points/group | 16 points/group | 16 points/group | |
Data logging functions | Number of groups | 4 | 4 | 4 | 4 |
Number of log files | Built-in RAM disk (max. 8 MB), or USB memory device (4 GB*1) | Built-in RAM disk (max. 8 MB), or USB memory device (4 GB*1) | Built-in RAM disk (max. 8 MB), or USB memory device (4 GB*1) | Built-in RAM disk (max. 8 MB), or USB memory device (4 GB*1) | |
Data logging points | 64 points | 64 points | 64 points | 64 points | |
Linkage functions for Σ-7 Servo Drives |
Servo tracing | Supported | Supported | Supported | Supported |
Monitoring | Supported | Supported | Supported | Supported | |
Multi-axis tuning | Development planning*6 | Development planning*6 | Development planning*6 | Development planning*6 |
- When compared to MP2310 and MP2200/CPU-02
- Up to 5 modules, including the main CPU module
- Built-in HUB function
- Minimum communications cycle
- When using recommended USB memory device
- Under development
Node: dxpprd01:80
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.