MP2300
Breadcrumb
Navigation Menu
Products
MP2300
MP2300
MP2300 - YAIMOB

Up to 48 Axes
The MP2300 synchronizes sequence control and motion control in one tightly integrated platform. Position, speed, torque, and phase control such as electronic gearing and electronic cam profiles are available for a variety of applications.
TemplateWeb
Features
MP2300 - Overview
Flexibility
- Optional Modules can be inserted into any of the three slots, so the optimum system can be built for your machine.
High Performance
- High control characteristics have been realized by increasing the CPU and Motion Network (MECHATROLINK-II) speed.
- MECHATROLINK-II baud rate: 2.5 times faster
- CPU processing speed: 1.4 times faster than MP930
- MECHATROLINK-II enables position control, speed control, and torque control and makes precise synchronous control possible. The control mode can also be changed while online, facilitating complicated machine operations.
- Select the appropriate Communication Module to use the following open networks.
- Ethernet
- DeviceNet
- PROFIBUS
- MPLINK
- CP-215
- FL-net
- EtherNet/IP
- EtherCAT
- CompoNet
- PROFINET
- CC-Link
Easy to Use
- The time of machine development can be greatly reduced by using the self-configuration function that automatically detects devices connected to MECHATROLINK and automatically sets the required parameters.
- The application program converter can utilize your previous software assets with their accumulated databanks of specific knowledge to improve the system further.
Node: dxpprd01:8080