MotionWorksIEC Requirements
Breadcrumb
Navigation Menu
Products
MotionWorksIEC Requirements
Motionworks IEC Requirements
Current System Requirements:
As of the v3.4.0 MotionWorks IEC release, Windows XP will no longer be supported. Supported Windows Operating systems include Vista, 7 and 10.
Version 3.x System Requirements:
- Windows XP with Service Pack 3, Windows 7 or 8 (32-bit or 64-bit)
- Memory: 4 GB RAM
- Monitor: Minimum resolution of 1024x768 (16 bit colors). Widescreen monitor with 1920x1080 recommended.
- Hard Disk: 1 GB Available Disk Space
Version 2 System Requirements:
- 1GHz processor
- Windows XP with Service Pack 3, Windows 7 (32-bit or 64-bit)
- Memory: 2 GB RAM
- Monitor: Minimum resolution of 1024x768 (16 bit colors). Widescreen monitor recommended.
- Hard Disk: 400 MB Available Disk Space
- Internet connection for software registration
Version 1 System Requirements:
- 1GHz processor
- Windows XP, Windows Vista
- Memory: 2 GB RAM
- Monitor: Minimum resolution of 1024x768 (16 bit colors). Widescreen monitor recommended.
- Hard Disk: 400 MB Available Disk Space
- Internet connection for software registration
Node: dxpprd01:8080