SJDE Junma
Breadcrumb
Navigation Menu
Products
SJDE Junma
SJDE Junma
SJDE Junma - YAIMOB

100W to 750W
Junma used the world’s premier servo technology to provide unmatched performance with a quick and efficient setup. The pulse input interface made it very easy to upgrade machines using stepper techology. Junma's compact size and efficiency produced 7 times the power of a comparable size stepper system during acceleration dramatically increasing machine cycle times.
TemplateWeb
Models & Ratings
SJDE Junma - Overview
Model Number | Ratings | ||||
---|---|---|---|---|---|
Max. applicable servo motor capacity (kW) | Continuous output current (Arms) | Instantaneous max. output current (Arms) | Input power supply ( for main circuit and control circuit) | ||
Frequency | Voltage frequency capacity at rated output (kVA) | ||||
SJDE-01A9A-OY | 0.1 |
0.84
|
2.5
|
50/60Hz +/- 5% | 0.40 |
SJDE-02A9A-OY | 0.2 |
1.1
|
3.3
|
50/60Hz +/- 5% | 0.75 |
SJDE-04APA-OY | 0.4 |
2.0
|
6.0
|
50/60Hz +/- 5% | 1.2 |
SJDE-08APA-OY | 0.75 |
3.7
|
11.1
|
50/60Hz +/- 5% | 2.2 |
Voltage - Single-phase 100 to 115VAC, +10 to 15%; Single-phase 200 to 230VAC, +10 to 15%
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.